Part Number: LM5175
项目情况:Vin=9~32v ,Vout=18v ,Vsw=300KHz,Hicup off and DITH on,IOUT=0~3A.
现象:iout=0 电感在buck-boost工作状态下会啸叫.或者电感不啸叫输入电流会大于100mA,有时会出现电感和芯片温升高的问题.
1.VCC 7.5V的电源要求是什么?现在测试芯片输出电压纹波大,约0.5·1v的三角纹波 .
2.Iout=0时,正常情况下在输入电压范围内最大的功耗是多少?目前测试有0.13A@10V,其余电压下最小也有50mA
3.输出电压纹波大,纹波0.6V@18V
4.我们调试过EVM板和wenben仿真参数,啸叫声只是大小的变化,功耗没有改变.