BQ25756工作在在反向的放电模式下,此时Vbat为系统的输入电压源,Vvac为系统的输出母线电压,反向放电的终止条件是什么,什么时候终止放电,是Vbat下降到3V以下吗?手册中有一句:“When VVAC falls below the undervoltage threshold (programmable via SYSREV_UV register bit), the device stops switching, clears the EN_REV bit, and exits Reverse mode. ”但是这是欠压保护以终止反向模式,而且是VVAC与SYSREV_UV比较然后触发系统反向模式下的欠压保护,系统跳出反向模式。在正常的反向放电模式下,VVAC如果一直在系统正常运行范围内,如何终止放电。
此外,两个BQ25756并联,需不需要采取均流措施?