大家好,
有人在DM365-IPNC上本地播放视频文件没?我用gstreamer放时出了比较诡异的错误:
gst-launch filesrc location=/no_audio_120s.avi ! avidemux name=demux demux.video_00 ! TIViddec2 engineName=decode codecName=h2
64dec genTimeStamps=true ! queue max-size-buffers=2 max-size-time=0 max-size-bytes=0 ! TIDmaiVideoSink videoStd=D1_PAL videoOutp
ut=COMPOSITE numBufs=3 sync=false
Setting pipeline to PAUSED ...
Pipeline is PREROLLING ...
(gst-launch-0.10:523): GStreamer-CRITICAL **: gst_value_get_mini_object: assertion `GST_VALUE_HOLDS_MINI_OBJECT (value)' failed
Caught SIGSEGV accessing address (nil)
Spinning. Please run 'gdb gst-launch 523' to continue debugging, Ctrl-C to quit, or Ctrl-\ to dump core.
Caught interrupt -- handling interrupt.
Interrupt: Stopping pipeline ...
ERROR: pipeline doesn't want to preroll.
Setting pipeline to NULL ...
有人遇到过没?
谢了~