Part Number: PROCESSOR-SDK-AM62A
Hi export,
我按照以下步骤下载编译Processor sdk Linux for AM62Ax,但是yocto编译出错,无法继续。请帮忙检查一下是什么问题。
参考文档software-dl.ti.com/.../Overview_Building_the_SDK.html
/usr/lib/python3/dist-packages/html5lib/_trie/_base.py:3: DeprecationWarning: Using or importing the ABCs from 'collections' instead of from 'collections.abc' is deprecated since Python 3.3, and in 3.10 it will stop working
from collections import Mapping
NOTE: Your conf/bblayers.conf has been automatically updated.
NOTE: Your conf/bblayers.conf has been automatically updated.
NOTE: Started PRServer with DBfile: /home/igs/data/AM62/ti-processor-sdk-linux-edgeai-am62axx-evm-09_01_00_07/yocto-build/build/cache/prserv.sqlite3, Address: 127.0.0.1:42813, PID: 17747
ERROR: Directory name ${OEBASE}/build/sstate-cache contains unexpanded bitbake variable. This may cause build failures and WORKDIR polution.