Part Number: TMS320C6748
我用XDS560V2仿真器连接TMS320C6748,报错如下:
C:\Users\1\AppData\Local\.TI\3250390240\
0\1\BrdDat\testBoard.dat
-----[Print the reset-command software log-file]-----------------------------
This utility has selected a 560/2xx-class product.
This utility will load the program 'sd560v2u.out'.
E_RPCENV_IO_ERROR(-6) No connection: DTC_IO_Open::dtc_conf
Download failed for file E:\ccs\ccsv5\ccs_base\common\uscif\xds560v2.out
An error occurred while soft opening the controller.
-----[An error has occurred and this utility has aborted]--------------------
This error is generated by TI's USCIF driver or utilities.
The value is '-250' (0xffffff06).
The title is 'SC_ERR_ECOM_EMUNAME'.
The explanation is:
An attempt to access the named emulator via USCIF ECOM has failed.
[End]