[17:37:29] &&&&&&&&&&&&&&&&&&&&
[17:37:29] ***Script FAILED!***
[17:37:29] &&&&&&&&&&&&&&&&&&&&
[17:37:29] Script: "dofile("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Scripts\\Automation.lua")"
[17:37:29] Exception message is:
[17:37:29] 引发类型为“System.OutOfMemoryException”的异常。
---------------------------------- STARTUP -------------------------------------
------------------------ DO NOT MODIFY THIS SECTION ----------------------------
-- mmwavestudio installation path
RSTD_PATH = RSTD.GetRstdPath()
-- Declare the loading function
dofile(RSTD_PATH .. "\\Scripts\\Startup.lua")
------------------------------ CONFIGURATIONS ----------------------------------
-- Use "DCA1000" for working with DCA1000
capture_device = "DCA1000"
-- SOP mode
SOP_mode = 2
-- RS232 connection baud rate
baudrate = 115200
-- RS232 COM Port number
uart_com_port = 12
-- Timeout in ms
timeout = 1000
-- BSS firmware
bss_path = "C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\radarss\\xwr16xx_radarss.bin"
-- MSS firmware
mss_path = "C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\masterss\\xwr16xx_masterss.bin"
adc_data_path = "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\lua_adc_data8_128_256.bin"
------------------------- Connect Tab settings ---------------------------------
-- Select Capture device
ret=ar1.SelectCaptureDevice(capture_device)
if(ret~=0)
then
print("******* Wrong Capture device *******")
return
end
-- SOP mode
ret=ar1.SOPControl(SOP_mode)
RSTD.Sleep(timeout)
if(ret~=0)
then
print("******* SOP FAIL *******")
return
end
-- RS232 Connect
ret=ar1.Connect(uart_com_port,baudrate,timeout)
RSTD.Sleep(timeout)
if(ret~=0)
then
print("******* Connect FAIL *******")
return
end
-- Download BSS Firmware
ret=ar1.DownloadBSSFw(bss_path)
RSTD.Sleep(2*timeout)
if(ret~=0)
then
print("******* BSS Load FAIL *******")
return
end
-- Download MSS Firmware
ret=ar1.DownloadMSSFw(mss_path)
RSTD.Sleep(2*timeout)
if(ret~=0)
then
print("******* MSS Load FAIL *******")
return
end
-- SPI Connect
ar1.PowerOn(1, 1000, 0, 0)
-- RF Power UP
ar1.RfEnable()
------------------------- Other Device Configuration ---------------------------
-- ADD Device Configuration here
ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
ar1.LPModConfig(0, 1)
ar1.RfInit()
RSTD.Sleep(1000)
ar1.DataPathConfig(513, 1216644097, 0)
ar1.LvdsClkConfig(1, 1)
ar1.LVDSLaneConfig(0, 1, 1, 0, 0, 1, 0, 0)
ar1.SetTestSource(4, 3, 0, 0, 0, 0, -327, 0, -327, 327, 327, 327, -2.5, 327, 327, 0, 0, 0, 0, -327, 0, -327,
327, 327, 327, -95, 0, 0, 0.5, 0, 1, 0, 1.5, 0, 0, 0, 0, 0, 0, 0)
ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 10000, 0, 0, 30)
ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0)
ar1.ChirpConfig(1, 1, 0, 0, 0, 0, 0, 1, 0, 0)
ar1.EnableTestSource(1)
ar1.FrameConfig(0, 1, 8, 128, 50, 0, 0, 1)
ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30)
ar1.CaptureCardConfig_PacketDelay(25)
--Start Record ADC data
ar1.CaptureCardConfig_StartRecord(adc_data_path, 1)
RSTD.Sleep(1000)
--Trigger frame
ar1.StartFrame()
RSTD.Sleep(5000)
------------------------- Close the Connection ---------------------------------
-- SPI disconnect
ar1.PowerOff()
-- RS232 disconnect
ar1.Disconnect()
------------------------- Exit MMwave Studio GUI -----------------------------------
os.exit()
-- end