Other Parts Discussed in Thread: MMWAVEICBOOST, DCA1000EVM
运行环境:IWR6843AOPEMV+MMWAVEICBOOST+DCA1000EVM+Windows10
目的:通过Python脚本控制CLI命令运行DCA1000EVM控制IWR6843AOPEMV毫米波雷达采集数据
文件:使用cf.json和profile.cfg两个配置文件,分别如下:
cf.json内容,用于控制DCA1000EVM:
profile.cfg内容,用于控制IWR6843AOPEMV:
问题:
在profile.cfg文件中,我设置frameCfg 参数如下:
frameCfg 0 2 16 12000 5 1 0 其中,loopNum设置为16时,可以启动毫米波雷达收集数据。
但是设置为1时,无法收集数据。设置参数如下:
frameCfg 0 2 1 12000 5 1 0
但是,我在Wmare Studio上可以设置No of Chrip Looos为1,对应的就是frameCfg的loopNum。
在Wmare Studio上可以采集到数据,但是在Python脚本控制的CLI命令中无法收集数据。
请问是哪个参数没有配置正确吗?还是不支持设置loopNum为1?
目的:通过Python脚本控制CLI命令运行DCA1000EVM控制IWR6843AOPEMV毫米波雷达采集数据
文件:使用cf.json和profile.cfg两个配置文件,分别如下:
cf.json内容,用于控制DCA1000EVM:
{
"DCA1000Config": {
"dataLoggingMode": "raw",
"dataTransferMode": "LVDSCapture",
"dataCaptureMode": "ethernetStream",
"lvdsMode": 2,
"dataFormatMode": 3,
"packetDelay_us": 25,
"ethernetConfig": {
"DCA1000IPAddress": "192.168.33.180",
"DCA1000ConfigPort": 4096,
"DCA1000DataPort": 4098
},
"ethernetConfigUpdate": {
"systemIPAddress": "192.168.33.30",
"DCA1000IPAddress": "192.168.33.180",
"DCA1000MACAddress": "12.34.56.78.90.12",
"DCA1000ConfigPort": 4096,
"DCA1000DataPort": 4098
},
"captureConfig": {
"fileBasePath": "data",
"filePrefix": "adc_data",
"maxRecFileSize_MB": 1024,
"sequenceNumberEnable": 1,
"captureStopMode": "infinite",
"bytesToCapture": 4000,
"durationToCapture_ms": 180000,
"framesToCapture": 12000
},
"dataFormatConfig": {
"MSBToggle": 0,
"laneFmtMap": 0,
"reorderEnable": 1,
"dataPortConfig": [
{
"portIdx": 0,
"dataType": "complex"
},
{
"portIdx": 1,
"dataType": "complex"
},
{
"portIdx": 2,
"dataType": "complex"
},
{
"portIdx": 3,
"dataType": "complex"
},
{
"portIdx": 4,
"dataType": "complex"
}
]
}
}
}profile.cfg内容,用于控制IWR6843AOPEMV:
% *************************************************************** % Created for SDK ver:03.06 % Created using Visualizer ver:3.6.0.0 % Frequency:60 % Platform:xWR68xx_AOP % *************************************************************** sensorStop flushCfg % 1:frame based chirps, 2:continuous chirp, 3:adv frame config [1/3] dfeDataOutputMode 1 %* <rxChanEn><TxChanEn><0(cascading)>[15][x][0] channelCfg 15 7 0 %* <numADCBits 0:12bit,1:14bit,2:16bit>[2] % <adcOutputFmt 0:real,1:complex1,2:complex2>[1/2] adcCfg 2 1 %* <subFrameIdx>[-1] % <adcOutFmt 0:Complex,1:Real>[0] % <sampleSwap 0:I in LSB Q in MSB,1 otherwise>[1] % <ChanInterleave 0:Interleaved,1:NonItl>[1] % <ChirpThreshold..MUST be 1 for LVDS>[1] adcbufCfg -1 0 1 1 1 % =========================================================================== %* <profID> <startFreq:GHz> <ideleTime:us> <adcStartTime:us> % <rampEndTime:us> <txOutPower>[0] <txPhaseShift>[0] % <freqSlopeConst:MHz/us> <txStartTime:us> <numAdcSample> % <digOutSampleRate:ksps> % <hpfCornerFreq1 0:175KHz,1:235,2:350,3:700> % <hpfCornerFreq2 0:350KHz,1:700,2:1400,3:2800> % <rxGain> profileCfg 0 60 7 6 60 0 0 64.985 1 256 5000 0 0 48 %* <startIdx> <endIdx> <profID> % <startFreqVar>[0] <freqSlopeVar>[0] <idleTimeVar>[0] % <AdcStartTimeVar>[0] <txEnableMask> chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 2 chirpCfg 2 2 0 0 0 0 0 4 %* <startIdx> <endIdx> % <loopNum>[should be 4x] <frameNum> <framePerio:ms> % <trigSel 1:Software,2:Hardware>[1] <frameTrigDelay:ms> frameCfg 0 2 16 12000 5 1 0 % =========================================================================== %* <Ignored>[0] <AdcMode 0:Regular,1:LP Mode> lowPower 0 0 % <subFrameIdx For Demo Visualizer,streamed on UART not LVDS>[-1] % <detectedObj 0:disable,1:enable Point Cloud&side info,2:enable PC> % <logMagRange 0:disable,1:enable> % <noiseProf 0:disable,1:enable>[0] % <rangeAziHeatmap 0,1>[0] % <rangeDFSHeatmap 0,1>[0] % <stasInfo 0,1>[0] guiMonitor -1 1 1 0 0 0 1 % Must be two lines % <subFrameIdx> <procDirection> <mode> <noiseWin> % <guardLen> <divShift> <cyclic mode or Wrapped around mode> <Threshold scale> <Peak grouping> cfarCfg -1 0 2 8 4 3 0 15.0 1 cfarCfg -1 1 0 4 2 3 1 15.0 1 % <subFrameIdx> <Feature Enabled> <threshold>[0] multiObjBeamForming -1 1 0.5 % <subFrameIdx> <Enable static clutter removal technique>[0] clutterRemoval -1 0 % <subFrameIdx> <Enable DC removal using first few chirps>[0] % <negativeBinIdx> <positiveBinIdx> <numAvg> calibDcRangeSig -1 0 -5 8 256 % <subFrameIdx> <Enable velocity disambiguation technique>[0] extendedMaxVelocity -1 0 % <subFrameIdx> <enabled>[0] <chirp0Idx> <chirp1Idx> % bpmCfg -1 0 0 1 %* <subFramIdx>[-1] <enableHeader 0,1>[0] % <dataFmt 0:HW disable,1:ADC,2:CP_ADC_CQ>[1] <enableSW 0,1>[0] lvdsStreamCfg -1 0 1 0 % <rangeBias> <I/Q Bias compen for 3Tx*4Rx> compRangeBiasAndRxChanPhase 0.0 1 0 -1 0 1 0 -1 0 1 0 -1 0 1 0 -1 0 1 0 -1 0 1 0 -1 0 % <disable compRangeBiasAndRxChanPhase>[0] <targetDistance> <searchWin> measureRangeBiasAndRxChanPhase 0 1.5 0.2 % <profile> <satMonSel> <priSliceDuration> <numSlices> <rxChanMask> CQRxSatMonitor 0 3 5 121 0 % <profile> <numSlices> <numSamplePerSlice> CQSigImgMonitor 0 127 4 % <disable CQRxSatMonitor 0,1>[0] <disable CQSigImgMonitor 0,1>[0] analogMonitor 0 0 % <subFrameIdx>[-1] <minAzimuthDeg> <maxAzimuthDeg> % <minElevationDeg> <maxElevationDeg> aoaFovCfg -1 -90 90 -90 90 % <subFrameIdx>[-1] <0:range,1:Doppler> % <min> <max> cfarFovCfg -1 0 0 8.92 cfarFovCfg -1 1 -1 1.00 % <save enable> <restore enable> <Flash offset> calibData 0 0 0 sensorStart
问题:
在profile.cfg文件中,我设置frameCfg 参数如下:
frameCfg 0 2 16 12000 5 1 0 其中,loopNum设置为16时,可以启动毫米波雷达收集数据。
但是设置为1时,无法收集数据。设置参数如下:
frameCfg 0 2 1 12000 5 1 0
但是,我在Wmare Studio上可以设置No of Chrip Looos为1,对应的就是frameCfg的loopNum。
在Wmare Studio上可以采集到数据,但是在Python脚本控制的CLI命令中无法收集数据。
请问是哪个参数没有配置正确吗?还是不支持设置loopNum为1?