//发送数据
void Send_Byte(u8 cmd, u8 dat)
{
/* Common I2C transaction setup */
i2cTransaction.writeBuf = txBuffer;
i2cTransaction.writeCount = 2;
i2cTransaction.readBuf = rxBuffer;
i2cTransaction.readCount = 0;
i2cTransaction.slaveAddress = OLED_SLAVEADDR;
txBuffer[0] = cmd;
txBuffer[1] = dat;
if (!I2C_transfer(I2Chandle, &i2cTransaction)) {
Log_error0("I2C Transaction fail!");
}
}
void OLED_WR_Byte(u8 dat,u8 mode)
{
if(mode != OLED_CMD)
{
Send_Byte(0x40, dat);
}else
{
Send_Byte(0x00, dat);
}
OLED 初始化:
OLED_WR_Byte(0xAE,OLED_CMD);//--turn off oled panel
OLED_WR_Byte(0xFD,OLED_CMD);
OLED_WR_Byte(0x12,OLED_CMD);
OLED_WR_Byte(0xd5,OLED_CMD);//--set display clock divide ratio/oscillator frequency
OLED_WR_Byte(0xA0,OLED_CMD);
OLED_WR_Byte(0xA8,OLED_CMD);//--set multiplex ratio(1 to 64)
OLED_WR_Byte(0x3f,OLED_CMD);//--1/64 duty
OLED_WR_Byte(0xD3,OLED_CMD);//-set display offset Shift Mapping RAM Counter (0x00~0x3F)
OLED_WR_Byte(0x00,OLED_CMD);//-not offset
OLED_WR_Byte(0x40,OLED_CMD);//--set start line address Set Mapping RAM Display Start Line (0x00~0x3F)
OLED_WR_Byte(0xA1,OLED_CMD);//--Set SEG/Column Mapping 0xa0×óÓÒ·ŽÖÃ 0xa1Õý³£
OLED_WR_Byte(0xC8,OLED_CMD);//Set COM/Row Scan Direction 0xc0ÉÏÏ·ŽÖà 0xc8Õý³£
OLED_WR_Byte(0xDA,OLED_CMD);//--set com pins hardware configuration
OLED_WR_Byte(0x12,OLED_CMD);
OLED_WR_Byte(0x81,OLED_CMD);//--set contrast control register
OLED_WR_Byte(0xBF,OLED_CMD);// Set SEG Output Current Brightness
OLED_WR_Byte(0xD9,OLED_CMD);//--set pre-charge period
OLED_WR_Byte(0x25,OLED_CMD);//Set Pre-Charge as 15 Clocks & Discharge as 1 Cloc
OLED_WR_Byte(0xDB,OLED_CMD);//--set vcomh
OLED_WR_Byte(0x34,OLED_CMD);//Set VCOM Deselect Level
OLED_WR_Byte(0xA4,OLED_CMD);// Disable Entire Display On (0xa4/0xa5)
OLED_WR_Byte(0xA6,OLED_CMD);// Disable Inverse Display On (0xa6/a7)
OLED_Clear();
OLED_WR_Byte(0xAF,OLED_CMD);
D0:SDA
D2:SCL
D4: RES