E2E™ 设计支持
E2E™ 设计支持
  • User
  • Site
  • Search
  • User
  • E2E™ 中文设计支持 >
  • 论坛
    • 放大器
    • API 解答
    • 音频
    • 时钟和计时
    • 数据转换器
    • DLP® 产品
    • 接口
    • 隔离
    • 逻辑
    • 微控制器
    • 电机驱动器
    • 处理器
    • 电源管理
    • 射频与微波
    • 传感器
    • 站点支持
    • 开关与多路复用器
    • 工具
    • 无线连接
    • 参考译文
    • 存档组
    • 存档论坛
  • 技术文章
    • 模拟
    • 汽车
    • DLP® 技术
    • 嵌入式处理
    • 工业
    • 电源管理
  • TI 培训
  • 快速入门
  • English
  • More
  • Cancel
教育者

教育者

教育者资料

  • Forum
  • 教学资源库
  • Wiki
  • Mentions
  • Sub-Groups
  • Tags
  • More
  • Cancel
  • Ask a new question
  • Cancel
  • 教育者资源索引
  • 产品手册和选型指南
  • 关于我们
  • 培训和支持
  • +年度教育者会议往期回顾
  • 应用笔记
  • -教学工具
    • ARM
    • C2000
    • +DSP
    • +MCU
    • +MPU
    • MSP430F5529口袋实验平台
    • -软件
      • Code Composer Studio
      • Stellaris® 闪存编程器、GUI 和命令行
      • 教育者 WEBENCH® 设计中心
  • +教学工具(中国)
  • +教学资料
  • 注册/电子新闻报
  • 海报
  • 研究项目支持

Code Composer Studio

Code Composer Studio  |   Code Composer Studio for Courses  |   Code Composer Studio for Projects  |   Support


Code Composer Studio
Code Composer Studio™ (CCStudio or also known as "CCS") is an integrated development environment (IDE) for TI's embedded processor families. CCStudio comprises a suite of tools used to develop and debug embedded applications.

By using CCStudio, instructors and professors can have 'One Install for All' making maintenance of shared lab equipment easy and support of all TI microcontrollers, microprocessors or DSP's possible on student owned copies.  

CCStudio is available free to academic instructors and students. See the tables below for license options.

Code Composer Studio is based on the Eclipse open source software framework. The Eclipse software framework was originally developed as an open framework for creating development tools. This enables students to become familiar with an industry standard IDE style and leverage previous knowledge. Code Composer Studio supports running on both Windows and Linux PCs. 

Features within the Code Composer Studio IDE:

Compiler C/C++ compilers tailored for TI’s DSP, Microcontroller and ARM based embedded device architectures. Optimization supplied in TI compilers is world class and includes such features as ULP (Ultra-Low Power) Advisor
Resource Explorer quick access to common tasks such as creating new projects as well as enabling users to browse through extensive examples provided as part of ControlSUITE™, StellarisWare, MSP430Ware, StarterWare and others.
SYS/BIOS Advanced, real-time operating system for applications needing real-time scheduling, synchronization, and instrumentation It provides preemptive multitasking, hardware abstraction, and memory management. SYS/BIOS is royalty free and is included with CCStudio.
Grace™ Graphical User Interface for enabling and configuring MSP430 MCU peripherals
C6EZFlo Graphical Development Tool  that generates C6000 DSP applications and provides optimized processing algorithms and peripheral I/O support
System Analyzer Provides performance and behavior of application code, Enables benchmarking, CPU & task load monitoring, Operating System execution monitoring and multi-core event correlation.
Image Analyzer Graphically view variables and data, including video frames and images in native format.
Scripting Allows for the automation of repetitive tasks such as testing and performance benchmarking. The scripts can either be run independently from the command line or from within a scripting console inside CCStudio  
Linux/Android Debug Supports both run mode debug and stop mode debug of Linux/Android applications. Additional plug-ins such as the Google Android Development Tools (ADT) are available and can be added.
Hardware Debugging TI embedded processors include a selection of advanced hardware debugging capabilities which include: Non-intrusive access to registers and memory, Real-time mode, Multi-core operations, Advanced hardware breakpoints, processor trace and system trace.

Code Composer Studio for Courses
TI is very supportive of academic labs. We will work with educators and lab managers to outfit your lab computers with Code Composer Studio free of charge. Please contact your local TI University Program Manager and submit a request for donation.

CCStudio Version
TMDSCCS-ALLUNVF100  Lab install of CCStudio is accomplished through floating seat installations. The University Program has a special 100 seat version. Instructors and lab managers should make an application for approval to the TI University Program and indicate if you require physical DVD or email code is acceptable. Please contact the TI University Program in your area to apply for a donation of the Code Composer Studio IDE - Node Locked Single User (N01)
TMDSCCS-ALLN01 For academic instructors, lab assistants and courses lasting longer than 180 in which a node locked version needs installation on an individual computer. Please contact the TI University Program in your area to apply for a donation of the Code Composer Studio IDE - Node Locked Single User (N01)
CCStudio "in the box" Note for Bundle Licenses (Free Limited License): TI and third parties include a free version of CCS with many of our community boards, DSKs and EVM (Evaluation Module) kits. We recommend that instructors contact the TI University Program for full versions to install in labs or for projects in the two options above rather than use the limited versions in teaching labs

Code Composer Studio for Projects
Most student projects and courses require a less than 180 day license. Any student or instructor user can download the latest or previous versions of CCStudio v4 or v5:

CCStudio Version
Download CCStudio from the web Generate one of the time limited, Full Featured Evaluation Licenses the first time you run CCS. CCSv5 gives 90 days with the option of extending an additional 90 days at the end of this trial period – typically long enough to complete a semester or project. This full version of CCS is time limited but not Code Size or feature limited.

Another option for MSP430 users is the Code Size Limited version. When you install and run the first time, choose the 16KB free code size limited license. You can use all of the features of CCS, without expiration. You can create production code but the object code size will be limited to a particular amount.
TMDSCCS-ALLN01 If an academic projects needs longer than 180 day use for individuals, please contact the TI University Program in your area to apply for a donation of the 
Code Composer Studio IDE - Node Locked Single User (N01)




Code Composer Studio Resources
  • Code Composer Studio for Academics FAQ
  • Code Composer Studio Download Page

General support

  • Wiki: Code Composer Studio - Robust information on how to more effectively use CCStudio
  • DOWNLOAD SITE - All current and archived product images
  • HELP: Having trouble? - Where to go for Downloads, Upgrades, Licensing, Subscription help
  • System Requirements - Details on the minimum and recommended system requirements

Teaching materials available include: 

  • C6000 Embedded Design Workshop Using BIOS 
  • CCSv5 Fundamentals Workshop: 
  • CCSv5 Advanced Workshop: 
  • Using SYS/BIOS with CCSv5


  university communityuniversity community  teaching repositoryteaching repository  contact uscontact us  registerregister
                                                          
  • CCS
  • Share
  • History
  • More
  • Cancel
Similar topics
Recommended