Part Number: TDA4VM
Hello TI TDA4VM team
Could you provide the following information?
1.Successful passing of the CAN conformance test shall be confirmed through provision of a certificate/confirmation document of a 3rd party test house or the semiconductor manufacturer;
2.Type number(s) of the used CAN FD controller product(s);
3.Was the CAN FD controller tested against the complete ISO 16845-1 Conformance Test Plan?
4.Did the controller product(s) described in #2 pass the ISO 16845-1 Conformance Test Plan with 100% OK status? If not, please specify the influence of the failed test case;