![]() |
Available resources:
|
Description
The C6678 Lite Evaluation Modules (EVM), are easy-to-use, cost-efficient development tools that help developers quickly get started with designs using the C6678 or C6674 or C6672 multicore DSP. The EVMs include an on-board, single C6678 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. They also work as a standalone board.
The software accompanying the 6678L EVM includes the Code Composer Studio™ Integrated Development Environment version 5 (CCS v5), and the Multicore Software Development Kit (MCSDK).
|
|
| Product Name | Part Number | Retail Price | University Price |
| TMS320C6678 Lite Evaluation Module | TMDSEVM6678L | $399.00 | Contact us for discounts and donation opportunities |
| TMS320C6678 Lite Evaluation Module with XDS560V2 Emulation | TMDSEVM6678LE | $599.00 | Contact us for discounts and donation opportunities |
|
|
||||||||||||||