|
Available resources:
|
The C6713 Floating Point DSP Starter Kit (DSK) is a low-cost development platform designed to speed the development of high precision applications based on TI´s TMS320C6000 floating point DSP generation. The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK´s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.
|
|
| Product Name | Part Number | Retail Price | University Price |
| TMS320C6713 DSP Starter Kit (DSK) | TMDSDSK6713 | $395.01 | Contact us for discounts and donation opportunities |
![]() |
The C6000 Teaching ROM is based on the TMS320C6748 installed in the OMAP-L138 eXperimenters board. The material is organized in four parts from basic to advance. Each part contains a set of presentations covering the relevant topics and a set of examples applying the concepts introduced in those topics. More info » |
|
![]() |
||
![]() |
The ROM contains a suite of example applications in various fields such as audio, video, imaging, communications and control advanced level examples are also included, where the basic tools are integrated with external dedicated hardware and/or software modules. More info » |
|
![]() |
||
![]() |
This textbook teaches digital signal processing theory, MATLAB simulations and then shows how to use the results in real-time applications. More info » |
|
![]() |
||
![]() |
Book features comprehensive program examples to aid instructors in teaching DSP in a laboratory using audio frequency signals—making this an ideal text for DSP courses at the senior undergraduate and postgraduate levels. More info » |
|
![]() |
||
![]() |
Designed for senior electrical engineering students, this textbook explores the theoretical concepts of digital signal processing and communication systems, using practical laboratory experiments with real-time DSP hardware. Experiments incorporate the TMS320C6713TM DSK. More info » |
|
![]() |
||
![]() |
This book combines textual and graphical programming to form a hybrid programming approach, enabling a more effective means of building and analyzing DSP systems. The hybrid programming approach allows the use of previously developed textual programming solutions to be integrated into LabVIEW’s highly interactive and visual environment, providing an easier and quicker method for building DSP systems. More info » |
|
![]() |
||
![]() |
This is an application-oriented book includes debugged & efficient C implementations of real-world algorithms, in a variety of languages/environments, offering unique coverage of embedded image processing. Covers TI technologies and applies them to an important market (important: features the C6416 DSK). Also covers the EVM should not be lost, especially the C6416 DSK, a much more recent DSP. More info » |
|
|
|
||||||||||||||