![]() |
Available resources:
|
The DaVinci™ DM648 Digital Video Development Platform (DVDP) simplifies development of digital video applications. The DM648 DVDP provides developers with a comprehensive hardware and software platform that can be used throughout the entire design process to accelerate the development of a wide range of applications such as multi-channel video security and infrastructure applications, including digital video recorders (DVRs), IP video servers, machine vision systems and high-performance imaging applications
The DM648 EVM offers multiple expansion slots for extending connectivity to virtually any hardware prototype or peripheral. The PCI Host Driver expands configuration options for developers by enabling them to plug the DM648 EVM directly into a PC to use the PC as a host during initial development before prototype hardware is designed and available. The EVM board is populated with a standard JTAG header for compatibility with XDS560-based emulators and the 60-pin high density trace connector for capturing real-time data values non-intrusively with the Blackhawk XDS560 Trace Emulator.
|
|
| Product Name | Part Number | Retail Price | University Price |
| DM648 Digital Video Development Platform | TMDSDVP648 | $1295.00 | Contact us for discounts and donation opportunities |
![]() |
The ROM contains a suite of example applications in various fields such as audio, video, imaging, communications and control advanced level examples are also included, where the basic tools are integrated with external dedicated hardware and/or software modules. More info » |
|
|
||||||||||||||