![]() |
Available resources:
|
The C6748 DSP Development Kit* (LCDK) is a scalable platform that breaks down development barriers for applications that require embedded analytics and real-time signal processing, including biometric analytics, communications and audio. The LCDK will also speed and ease your hardware development of real-time DSP applications. This new board reduces design work with freely downloadable and duplicable board schematics and design files. A wide variety of standard interfaces for connectivity and storage enable you to easily bring audio, video and other signals onto the board.
*An emulator is required to program the LCDK. Recommend the XDS100v2 USB JTAG Emulator (14-pin TI connector).
|
|
| Product Name | Part Number | Retail Price | University Price |
| TMS320C6748 DSP Development Kit (LCDK) | TMDXLCDK6748 | $195.00 | Contact us for discounts and donation opportunities |
| XDS100v2 USB JTAG Emulator (14-pin TI connector) Emulator needed to program the LCDK |
TMDSEMU100V2U-14T | $79.00 | Contact us for discounts and donation opportunities |
![]() |
This is the most comprehensive text available for hands-on teaching of Digital Signal Processing, and the first book to feature the new floating point DSP development system, the OMAP-L138 eXperimenter and Code Composer Studio v4. Using a practical approach, the book provides a large number of real-time example programs that use actual input and output signals and give visible and audible results. It is an excellent teaching aid for professors wishing to teach DSP via laboratory experiments and for students or engineers wishing to study DSP using the inexpensive OMAP-L138 eXperimenter. More info » |
|
|
||||||||||||||