E2E™ 设计支持
E2E™ 设计支持
  • 用户
  • 站点
  • 搜索
  • 用户
  • E2E™ 中文设计支持 >
  • 论坛
    • 放大器
    • API 解答
    • 音频
    • 时钟和计时
    • 数据转换器
    • DLP® 产品
    • 接口
    • 隔离
    • 逻辑
    • 微控制器
    • 电机驱动器
    • 处理器
    • 电源管理
    • 射频与微波
    • 传感器
    • 站点支持
    • 开关与多路复用器
    • 工具
    • 无线连接
    • 参考译文
    • 存档组
    • 存档论坛
  • 技术文章
    • 模拟
    • 汽车
    • DLP® 技术
    • 嵌入式处理
    • 工业
    • 电源管理
  • TI 培训
  • 快速入门
  • English
  • 更多
  • 取消
教育者

教育者

教育者资料

  • 论坛
  • 教学资源库
  • Wiki
  • 提及
  • 子组
  • 标记
  • 更多
  • Cancel
  • 提出新问题
  • Cancel
  • 教育者资源索引
  • 产品手册和选型指南
  • 关于我们
  • 培训和支持
  • +年度教育者会议往期回顾
  • 应用笔记
  • -教学工具
    • ARM
    • C2000
    • -DSP
      • +C5000
      • -C6000
        • C6748 DSP Dev Kit
        • DM648 数字视频开发平台
        • OMAP-L138 DSP+ARM9 开发套件
        • OMAP-L138/C6748 DSP 实验板套件
        • TMS320C6713 DSP 入门套件
      • +C6000多核
    • +MCU
    • +MPU
    • MSP430F5529口袋实验平台
    • +软件
  • +教学工具(中国)
  • +教学资料
  • 注册/电子新闻报
  • 海报
  • 研究项目支持

您当前正在审阅此页面较旧的修订版。

  • 历史记录 查看当前版本

OMAP-L138 DSP+ARM9 开发套件

C6748 DSP Development Kit     
Available resources:
Recommended textbook Recommended textbook
Buy now

Description

The OMAP-L138 DSP+ARM9™ Development Kit* (LCDK) will enable fast and easy Linux software and hardware development. This scalable platform will ease and accelerate software and hardware development of everyday applications that require real-time signal processing and control functional, including industrial control, medical diagnostics and communications. A wide variety of standard interfaces for connectivity and storage allow students to easily bring audio, video and other signals onto the board. Expansion headers such as LCD screen expansion headers and Leopard Imaging’s camera sensor allow students to extend the board’s functionality.

*An emulator is required to program the LCDK. Recommend the XDS100v2 USB JTAG Emulator (14-pin TI connector).


Features
  • Integrated floating-/fixed-point DSP with up to 456 MHz performance
  • ARM9 with up to 456 MHz performance
  • Software, expansion headers, schematics and application demos
  • SDKs, DSP/BIOS RTOS, drivers, stacks and protocol, algorithm libraries, flash and boot utilities and StarterWare
   
You may also be interested in
  • Code Composer Studio
  • XDS100v2 USB JTAG Emulator (14-pin TI connector)

Product Name Part Number Retail Price University Price
OMAP-L138 Development Kit (LCDK) TMDXLCDK138 $195.00 Contact us for discounts and donation opportunities
XDS100v2 USB JTAG Emulator (14-pin TI connector)
Emulator needed to program the LCDK
TMDSEMU100V2U-14T $79.00 Contact us for discounts and donation opportunities

Recommended teaching materials for the OMAP-L138 DSP+ARM9 Dev Kit:
     
Digital Signal Processing and Applications with the OMAP-L138 eXperimenter

This is the most comprehensive text available for hands-on teaching of Digital Signal Processing, and the first book to feature the new floating point DSP development system, the OMAP-L138 eXperimenter and Code Composer Studio v4. Using a practical approach, the book provides a large number of real-time example programs that use actual input and output signals and give visible and audible results. It is an excellent teaching aid for professors wishing to teach DSP via laboratory experiments and for students or engineers wishing to study DSP using the inexpensive OMAP-L138 eXperimenter.

More info »

  Buybuy
university community university
community
teaching repository teaching
repository
 contact uscontact us  registerregister